(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

S-Type (Solder) Ball Valve, S3 Type, Copper Tube Connection × R Screw

S-Type (Solder) Ball Valve, S3 Type, Copper Tube Connection × R Screw

[Features]
· Easy opening and closing operation using a coin, screwdriver, wrench, etc.
· Compact size requires little piping space.
· Since it has no handle, piping and heat retention construction work are easy and malfunctions during usage can be prevented.
· Convenient since the copper tube can be directly brazed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S3-1213
S3-1513
S3-2220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name)

SGD 29.74

1 Piece(s) 7 Day(s) or more Full Bore12.7[1/2B] 1/2B(15A)

SGD 31.33

1 Piece(s) 7 Day(s) or more Standard bore15.88[1/2B] 1/2B(15A)

SGD 36.49

1 Piece(s) 7 Day(s) or more Reduced Bore22.223/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Oil
Supply Side, Connection Type Copper Pipe Insertion Control Side, Connection Type R Screws Handle Shape Driver Type
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)