(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

U-Ball (AU Type Ball Valves) AU6 Type, R Thread × Adapter with Nut (G Thread)

U-Ball (AU Type Ball Valves) AU6 Type, R Thread × Adapter with Nut (G Thread)

[Features]
· This is a compactly designed product that is compatible with additional AE type functions and space saving.
· Single-touch removal type handle — does not obstruct construction.
· A Japan Water Works Association certified/registered product for use also in water/hot water supply pipes.
· Operating temperature range: -15–100°C. Usable in natural refrigerant pipes in heat pump style electric water heaters (EcoCute).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AU6-13M-S
AU6-20M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 32.67

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 36.23

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE (With plating) Applicable Fluid Water / Oil
Supply Side, Connection Type R Screws Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Standard Butterfly‐Like Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)