(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

U-Ball (AU Type Ball Valves) AU1, R Thread × G Thread

U-Ball (AU Type Ball Valves) AU1, R Thread × G Thread

[Features]
• A compactly-designed product compatible with AE type functional plastic and space saving applications.
· Does not obstruct construction with single-touch removal type handle.
• JWWA certified product can be also used for pipes used for supplying water / hot water.
• The operating temperature range is -15°C - 100°C and the product can also be used for piping of natural refrigerant, heat pump-style electric water heaters (EcoCute).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AU1-13
AU1-13M
AU1-13M-S
AU1-20
AU1-20M
AU1-20M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Ball Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Specifications

SGD 21.21

1 Piece(s) 7 Day(s) or more [Brass] C3771BEStandard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular

SGD 22.62

1 Piece(s) 7 Day(s) or more [Brass] C3771BE (With plating)Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular

SGD 25.34

1 Piece(s) 7 Day(s) or more [Brass] C3771BE (With plating)Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)JWWA Certification Registration Product

SGD 23.94

1 Piece(s) 7 Day(s) or more [Brass] C3771BEReduced Bore3/4B(20A)3/4B(20A)Regular

SGD 25.34

1 Piece(s) 7 Day(s) or more [Brass] C3771BE (With plating)Reduced Bore3/4B(20A)3/4B(20A)Regular

SGD 27.36

1 Piece(s) 7 Day(s) or more [Brass] C3771BE (With plating)Reduced Bore3/4B(20A)3/4B(20A)JWWA Certification Registration Product

Loading...

  1. 1

Basic Information

Main Body Shape Straight Applicable Fluid Water / Oil Supply Side, Connection Type R Screws
Control Side, Connection Type G Thread Handle Shape Standard Butterfly‐Like Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)