(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AE11 Type Ball Valve, Rc Thread × Adapter with Nut (G Thread)

AE11 Type Ball Valve, Rc Thread × Adapter with Nut (G Thread)

Operating temperature range: -15–100°C. Usable for piping in natural coolant heat-pump electric water heaters (EcoCute).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AE11-13M-S
AE11-20M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 34.00

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 37.08

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE (With plating) Applicable Fluid Water / Oil
Supply Side, Connection Type Rc Screws Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Standard Butterfly‐Like Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Specifications JWWA Certification Registration Product Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)