(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CB27 Check Valve and Ball Valve HIVP x G Screw

CB27 Check Valve and Ball Valve HIVP x G Screw

[Features]
・ HIVP (impact resistant rigid PVC pipe) can be directly inserted into the ball valve with check valve

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB27-1313M-S
CB27-1320M-S
CB27-2013M-S
CB27-2020M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name)

SGD 32.73

1 Piece(s) 7 Day(s) or more Standard bore18(13)[1/2B] 1/2B(15A)

SGD 35.69

1 Piece(s) 7 Day(s) or more Standard bore18(13)3/4B(20A)

SGD 36.81

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)[1/2B] 1/2B(15A)

SGD 36.81

1 Piece(s) 7 Day(s) or more Reduced Bore26(20)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Direct Insertion Control Side, Connection Type G Thread Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Applicable Resin Pipe HIVP (Hard Impact-Resistant Polyvinyl Chloride Pipe)
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)