(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CBL2 Type, Ball Valve with Check Valve, Rc Screw × G Screw, Angle Type

CBL2 Type, Ball Valve with Check Valve, Rc Screw × G Screw, Angle Type

It is space-saving for internal check valve integral. Uses a check valve with a large flow rate. Handle length is adjustable, so it won't get in the way of construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBL2-13M-S
CBL2-20M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 29.15

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 31.03

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type G Thread
Handle Shape Adjustable Length T-shaped Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)