(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CB8 Type, Ball Valve with Check Valve, Adapter with Rc Screw × Nut (Part Numbers)

CB8 Type, Ball Valve with Check Valve, Adapter with Rc Screw × Nut

Non asbestos seal is included. It is space saving because of integrated built-in check valve. It uses a check valve with a large flow rate. Handle length is adjustable, so it will not get in the way of installation.
[Features]
・ Since it is an integrated type with a built-in check valve, the piping space is compact compared to mounting the check valve and valve separately.
・ Easy piping work to a low profile water heater
・ Moreover, it enables piping and thermal insulation work with handle removed, making installation easy
・ Direct connection with flexible pipe fitting is possible
・ The nominal diameter 3/4 (20) has a built-in check valve dedicated for 3/4, and the flow rate is 40% larger than when using the same check valve as the nominal diameter 1/2 (13).
・ Since it has a length adjustable handle, 1 unit can used as short and long handle.
・ It is a single-action attachment/release type that does not interfere with the construction if removed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CB8-13M-S
CB8-20M-S
CB8-1320M-S
CB8-2013M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 29.87

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)

SGD 34.28

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)

SGD 32.32

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)3/4B(20A)

SGD 34.28

1 Piece(s) 7 Day(s) or more Standard bore3/4B(20A)[1/2B] 1/2B(15A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type Rc Screws Control Side, Connection Type Adaptor With Nut (G Screw) Handle Shape Adjustable Length T-shaped Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Valve Supply Side / Control Side Swapping Not Applicable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)