(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

BS Type (Bronze) Ball Valve, BS6 Type, Rc Screw × Rc Screw (Union Type)

BS Type (Bronze) Ball Valve, BS6 Type, Rc Screw × Rc Screw (Union Type)

Product conforming to the public building construction standard specifications documents issued by the Ministry of Land, Infrastructure, Transport and Tourism of Japan. With an operating temperature range of -15°C to 100°C, the product is suitable for piping of electric water heaters with natural-refrigerant heat-pumps (EcoCute).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BS6-13
BS6-13-S
BS6-20
BS6-20-S
BS6-25
BS6-25-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Specifications

SGD 48.33

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)Regular

SGD 47.12

1 Piece(s) 7 Day(s) or more Standard bore[1/2B] 1/2B(15A)[1/2B] 1/2B(15A)JWWA Certification Registration Product

SGD 50.64

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)Regular

SGD 52.90

1 Piece(s) 7 Day(s) or more Reduced Bore3/4B(20A)3/4B(20A)JWWA Certification Registration Product

SGD 63.91

1 Piece(s) 7 Day(s) or more Reduced Bore1B(25A)1B(25A)Regular

SGD 66.17

1 Piece(s) 7 Day(s) or more Reduced Bore1B(25A)1B(25A)JWWA Certification Registration Product

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Oil
Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws (Union Type) Handle Shape Head Butterfly Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)