(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

B3 Type (Bronze) Ball Valve, T Handle

B3 Type (Bronze) Ball Valve, T Handle

Product conforming to the public building construction standard specifications documents issued by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B3-T20
B3-T25
B3-T32
B3-T40
B3-T50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 68.24

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 93.18

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 137.05

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 180.89

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 225.27

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Max. Operating Pressure(MPa) 2.8
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)