(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

FS Type (Reduced Bore) Ball Valve, Lever Handle

FS Type (Reduced Bore) Ball Valve, Lever Handle

• FS Series Regular Ball Valve 600PSI
• ONDA MFG product code: FS.
• FS ball valve is reduced bore type.
• Main body ball valves shape: straight.
• Body material: Brass B3771BE.
• Cap and Ball material: Brass B3604BE for ball chrome plating.
• O-Ring material is Fluoroelastomer Rubber FKM.
• Ball seal material: PTFE.
• Handle material: ZDC2 (With handle cover PP).
• Handle Shape: Lever
handle type.
• Applicable Fluid: Hot and cold Water, Oil, Air.
• Operating pressure: 4.2MPa for (-15 to 70°C) / 0.5MPa for (150°C or less)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FS-08
FS-10
FS-20
FS-25
FS-32
FS-40
FS-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 19.76

1 Piece(s) 4 Day(s) or more 1/4B(8A)1/4B(8A)

SGD 23.25

1 Piece(s) 4 Day(s) or more 3/8B(10A)3/8B(10A)

SGD 31.58

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 39.34

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 53.93

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 63.91

1 Piece(s) 4 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 94.48

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Nominal Pressure 600 Type Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws
Control Side, Connection Type Rc Screws Handle Shape Lever Handle Ball Seat PTFE
Operation Method Manual Max. Operating Pressure(MPa) 4.2 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)