(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

F Type (Standard Bore) Ball Valve, Regular Ball, T Handle

F Type (Standard Bore) Ball Valve, Regular Ball, T Handle

Ball valve F type (standard bore) ball valve, regular ball, T handle made by ONDA MFG.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
F-T20
F-T25
F-T32
F-T40
F-T50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 35.78

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 47.73

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 68.24

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 81.35

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 120.00

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Air / Oil
Ball Valve Type Standard bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Max. Operating Pressure(MPa) 2.8
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)