(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FF-Type (Full Bore) Ball Valve T Handle for Firefighting Facilities

FF-Type (Full Bore) Ball Valve T Handle for Firefighting Facilities

[Features]
- Certified equipment for firefighting and accident prevention.
- Full bore design matches the nominal diameter of the pipe; optimal for use in large-flow piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FF-T20F
FF-T25F
FF-T32F
FF-T40F
FF-T50F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 38.91

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 47.29

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 59.70

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 74.16

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 102.45

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Bubble (for firefighting equipments)
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Max. Operating Pressure(MPa) 2.0
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)