(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FF Type (Full Bore) Ball Valve for Fire Extinguishing Facilities, Lever Handle

FF Type (Full Bore) Ball Valve for Fire Extinguishing Facilities, Lever Handle

[Features]
• Certified for fire-fighting and accident prevention.
• Fire and Disaster Management Agency Initiative certification was obtained following development according to conventional performance evaluation standards in accordance with the Fire Service Law (notice December 26, 2008).
• As a result, there was no distinction between wet and dry in the performance evaluation, and a new performance test was added.
• A "Proof of Certification" seal is attached to each certified product.
• Products on which "Proof of Certification" is regarded as compliant with technical standards for equipment, etc. set by the national government, and fire departments are not required to performed individual performance validation testing.
• The nominal diameters (A) listed on the parts list are fire

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FF-20F
FF-25F
FF-32F
FF-40F
FF-50F
FF-65F
FF-80F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 38.91

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 47.29

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

SGD 59.70

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

SGD 74.16

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

SGD 102.45

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

SGD 272.43

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)2 1/2B(65A)

SGD 463.29

1 Piece(s) 7 Day(s) or more 3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water / Bubble (for firefighting equipments)
Ball Valve Type Full Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape Lever Handle Operation Method Manual Max. Operating Pressure(MPa) 2.0
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)