(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ball Valve, FS, Green T Handle

Ball Valve, FS, Green T Handle

Applicable fluids: It is suitable for cold water, hot water, antifreeze, oil, air piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-FS-T08
G-FS-T10
G-FS-T20
G-FS-T25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 22.92

1 Piece(s) 7 Day(s) or more 1/4B(8A)1/4B(8A)

SGD 27.09

1 Piece(s) 7 Day(s) or more 3/8B(10A)3/8B(10A)

SGD 35.99

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

SGD 47.05

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE/C3604BD Applicable Fluid Water / Air / Oil
Ball Valve Type Reduced Bore Supply Side, Connection Type Rc Screws Control Side, Connection Type Rc Screws
Handle Shape T Handle Operation Method Manual Max. Operating Pressure(MPa) 4.2
Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)