(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
The full bore design matches the nominal diameter of the pipe and is optimal for use in large-flow piping.
[Features]
· A newly launched compact full bore ball valve with a shorter face‐to‐face, distance.
· Features improved pressure resistance.
· Compact design
· Compared with FF Type (full-bore), face to face distance is shortened, so space-saving piping is possible at a reasonable price.
· Increased pressure resistance performance.
· Thick design; the maximum allowable pressure is 4.2 MPa (600 psi).
· Made in Japan.
· The main components (main body, ball, cap, etc.) of our brass ball valves, valves, and BS (bronze) ball valves are manufactured in Japan.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
G-FF-T08 |
G-FF-T10 |
G-FF-T20 |
G-FF-T25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) | Control Side Naminal Pipe Threads B name (A name) |
---|---|---|---|---|---|---|
SGD 27.50 | 1 Piece(s) | 7 Day(s) or more | 1/4B(8A) | 1/4B(8A) | ||
SGD 29.46 | 1 Piece(s) | 7 Day(s) or more | 3/8B(10A) | 3/8B(10A) | ||
SGD 30.52 | 1 Piece(s) | 7 Day(s) | 3/4B(20A) | 3/4B(20A) | ||
SGD 41.68 | 1 Piece(s) | 7 Day(s) | 1B(25A) | 1B(25A) |
Loading...
Main Body Shape | Straight | Material | C3771BE/C3604BD | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Ball Valve Type | Full Bore | Supply Side, Connection Type | Rc Screws | Control Side, Connection Type | Rc Screws |
Handle Shape | T Handle | Operation Method | Manual | Max. Operating Pressure(MPa) | 2.8 |
Use of Antifreeze | Acceptable | Valve Supply Side / Control Side Swapping | Acceptable | Number of Sales Unit | 1 |
How can we improve?
How can we improve?