(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAPORI 2 Ball Valve, KSB3, Tapered Male Screw Screwdriver Type

CAPORI 2 Ball Valve, KSB3, Tapered Male Screw Screwdriver Type

The addition of an installation-check mechanism and new stepped design provides reliability and a solid connection.

[Features]
· Firm connection.
· Designed with a split ring that features a larger protrusion for secure assembly to the barb grooves of the main body after tightening the cap nut.
· Pull-out strength and sealing performance have been improved.
· Worry free installation.
· A side hole (check window) can be included in the main body to visually check insertion of the pipe following connection.
· Completion of nut tightening can be confirmed by examining whether the split ring is protruding from the end face of the cap nut.
· Easy to tighten. Tightening torque is reduced from 40 N·m to 25 N·m.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSB3-1313
KSB3B-1316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Applicable Cross-linked Polyethylene Pipe

SGD 39.89

1 Piece(s) 7 Day(s) or more 1713A(15A)-

SGD 47.60

1 Piece(s) 7 Day(s) or more 21.516APN10M kind

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type One-Touch Connection Handle Shape Driver Type Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)