(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CAPORI 2 Ball Valve, KSB2, Tapered Female Screw

CAPORI 2 Ball Valve, KSB2, Tapered Female Screw

The addition of an installation-check mechanism and new stepped design provides reliability and a solid connection.

[Features]
· Designed with a split ring that features a larger protrusion for secure assembly to the barb grooves of the main body after tightening the cap nut.
· Pull-out strength and sealing performance have been improved.
· A side hole (check window) can be included in the main body to visually check insertion of the pipe following connection.
· Completion of nut tightening can be confirmed by examining whether the split ring is protruding from the end face of the cap nut.
· Easy to tighten. Tightening torque is reduced from 40 N·m to 25 N·m (*compared with MISUMI's nominal diameter of 13).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSB2-1313E
KSB2B-1316E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Applicable Cross-linked Polyethylene Pipe

SGD 39.89

1 Piece(s) 7 Day(s) or more 1713A(15A)-

SGD 47.60

1 Piece(s) 7 Day(s) or more 21.516APN10M kind

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type Rc Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type One-Touch Connection Handle Shape Lever Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)