(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

CAPORI 2 Ball Valve, KSB1 Type, Tapered Male Screw

CAPORI 2 Ball Valve, KSB1 Type, Tapered Male Screw

The additional construction-check mechanism and new stepped shape provides reliability and a solid connection.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSB1-1307E
KSB1-1310E
KSB1-1313E
KSB1B-1316E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipController Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Applicable Cross-linked Polyethylene Pipe

SGD 39.89

1 Piece(s) 7 Day(s) or more 107A-

SGD 39.89

1 Piece(s) 7 Day(s) or more 1310A-

SGD 39.89

1 Piece(s) 7 Day(s) or more 1713A(15A)-

SGD 47.60

1 Piece(s) 7 Day(s) or more 21.516APN10M kind

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type R Screws Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1/2B(15A)
Control Side, Connection Type One-Touch Connection Handle Shape Lever Handle Operation Method Manual
Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable Valve Supply Side / Control Side Swapping Acceptable
Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)