(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Valve, WB28 Type, Parallel Male Threaded, Screwdriver Type, Made From Brass

Double Lock Valve, WB28 Type, Parallel Male Threaded, Screwdriver Type, Made From Brass

The adjustable flow rate is convenient for conserving water. The clean piping can be done with single-touch connecting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WB28-1313M-S-1

 
Part Number
WB28-1313M-S-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 48.83

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Ball Valve Type Standard bore Supply Side, Connection Type One-Touch Connection Supply Side, Plumbing Pipe Dia.(Ø) 17
Control Side, Connection Type G Thread Control Side Naminal Pipe Threads B name (A name) 1/2B(15A) Handle Shape Driver Type
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Nominal Dimension of Applicable Resin Pipe 13A(15A)
Use of Antifreeze Not Applicable Applicable Cross-linked Polyethylene Pipe Type PN15M / Type M for Tap Water Applicable Polybutene pipe Type J / Type J for Tap Water
Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)