(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Valve, CBWL7 Type, Check Valve, Ball Valve, Angled Type

Double Lock Valve, CBWL7 Type, Check Valve, Ball Valve, Angled Type

Has an integrated double lock joint allowing single-touch connection of resin piping. Handle length is adjustable, so a single unit can be used as a standard handle or long handle.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBWL7-1313M-S
CBWL7-1320M-S
CBWL7A-1613M-S
CBWL7A-1620M-S
CBWL7C-1613M-S
CBWL7C-1620M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name) Nominal Dimension of Applicable Resin Pipe Applicable Cross-linked Polyethylene Pipe Applicable Polybutene pipe

SGD 42.96

1 Piece(s) 7 Day(s) or more 17[1/2B] 1/2B(15A)13A(15A)Type PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 47.44

1 Piece(s) 7 Day(s) or more 173/4B(20A)13A(15A)Type PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 48.01

1 Piece(s) 7 Day(s) or more 21.5[1/2B] 1/2B(15A)16APN15M kind-

SGD 49.16

1 Piece(s) 7 Day(s) or more 21.53/4B(20A)16APN15M kind-

SGD 48.01

1 Piece(s) 7 Day(s) or more 22[1/2B] 1/2B(15A)16A-Type J / Type J for Tap Water

SGD 49.16

1 Piece(s) 7 Day(s) or more 223/4B(20A)16A-Type J / Type J for Tap Water

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material C3771BE Applicable Fluid Water
Ball Valve Type Reduced Bore Supply Side, Connection Type One-Touch Connection Control Side, Connection Type G Thread
Handle Shape Adjustable Length T-shaped Handle Operation Method Manual Max. Operating Pressure(MPa) 1.0
Use of Antifreeze Not Applicable Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)