(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Valve, CBW7, Ball Valve with Check Valve, Straight

Double Lock Valve, CBW7, Ball Valve with Check Valve, Straight

It is a ball valve made in Japan that can be connected to the pipe with single-action, and it has excellent workability.
[Features]
・ It is integrated double-lock joint that can connect resin conduit with single-action
・ It has a single-action attachment/release and length adjustable handle, so 1 unit can be used as short and long handle.
・ Ball valve with backflow prevention function with single-action connection of cross-linked polyethylene pipe / polybutene pipe on the inlet side of running water
・ An outer diameter seal allows for a wide flow path and large flow rate.
・ Single-action connection to the pipe for excellent workability
[Applications]
・ It is ideal for areas where backflow prevention is required, such as the inlet side of a water heater

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
CBW7-1313M-S
CBW7-1320M-S
CBW7A-1613M-S
CBW7A-1620M-S
CBW7A-2020M-S
CBW7C-1613M-S
CBW7C-1620M-S
CBW7C-2020M-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBall Valve Type Supply Side, Plumbing Pipe Dia.
(Ø)
Control Side Naminal Pipe Threads B name (A name) Nominal Dimension of Applicable Resin Pipe Applicable Cross-linked Polyethylene Pipe Applicable Polybutene pipe

SGD 39.23

1 Piece(s) 7 Day(s) or more Standard bore17[1/2B] 1/2B(15A)13A(15A)Type PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 43.68

1 Piece(s) 7 Day(s) or more Reduced Bore173/4B(20A)13A(15A)Type PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 48.36

1 Piece(s) 7 Day(s) or more Standard bore21.5[1/2B] 1/2B(15A)16APN15M kind-

SGD 46.47

1 Piece(s) 7 Day(s) or more Reduced Bore21.53/4B(20A)16APN15M kind-

SGD 56.96

1 Piece(s) 7 Day(s) or more Reduced Bore273/4B(20A)20APN15M kind-

SGD 48.36

1 Piece(s) 7 Day(s) or more Standard bore22[1/2B] 1/2B(15A)16A-Type J / Type J for Tap Water

SGD 46.47

1 Piece(s) 7 Day(s) or more Reduced Bore223/4B(20A)16A-Type J / Type J for Tap Water

SGD 56.96

1 Piece(s) 7 Day(s) or more Reduced Bore273/4B(20A)20A-Type J / Type J for Tap Water

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type One-Touch Connection Control Side, Connection Type G Thread Handle Shape Adjustable Length T-shaped Handle
Ball Seat PTFE Operation Method Manual Max. Operating Pressure(MPa) 1.0
Use of Antifreeze Not Applicable Valve Supply Side / Control Side Swapping Not Applicable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)