(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Lock Valve, WB12 Type, Intermediary Valve

Double Lock Valve, WB12 Type, Intermediary Valve

It can be connected to resin conduit using a single-action. The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB12-13A-S
WB12-13B-S
WB12-13C-S
WB12A-16A-S
WB12A-16B-S
WB12A-16C-S
WB12C-16A-S
WB12C-16B-S
WB12C-16C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Handle color Applicable Cross-linked Polyethylene Pipe Applicable Polybutene pipe

SGD 47.33

1 Piece(s) 7 Day(s) or more 171713A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 47.33

1 Piece(s) 7 Day(s) or more 171713A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 47.33

1 Piece(s) 7 Day(s) or more 171713A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 52.08

1 Piece(s) 7 Day(s) or more 21.521.516AIvoryPN15M kind-

SGD 52.08

1 Piece(s) 7 Day(s) or more 21.521.516ABluePN15M kind-

SGD 52.08

1 Piece(s) 7 Day(s) or more 21.521.516AOrangePN15M kind-

SGD 52.08

1 Piece(s) 7 Day(s) or more 222216AIvory-Type J / Type J for Tap Water

SGD 52.08

1 Piece(s) 7 Day(s) or more 222216ABlue-Type J / Type J for Tap Water

SGD 52.08

1 Piece(s) 7 Day(s) or more 222216AOrange-Type J / Type J for Tap Water

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type One-Touch Connection Control Side, Connection Type One-Touch Connection Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)