(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double-Lock Valve, WB5 Type, Tapered Male Thread, Single-Touch Removable Handle, Bronze

Double-Lock Valve, WB5 Type, Tapered Male Thread, Single-Touch Removable Handle, Bronze

Single-touch connection to resin pipes. The 'double-lock structure' secures to the 'double-seal structure' without risk of water leakage. The R thread of this product is connectable to flexible piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB5-1310A-S
WB5-1310B-S
WB5-1310C-S
WB5-1313A-S
WB5-1313B-S
WB5-1313C-S
WB5-2013A-S
WB5-2013B-S
WB5-2013C-S
WB5A-2016A-S
WB5A-2016B-S
WB5A-2016C-S
WB5A-2020A-S
WB5A-2020B-S
WB5A-2020C-S
WB5C-2016A-S
WB5C-2016B-S
WB5C-2016C-S
WB5C-2020A-S
WB5C-2020B-S
WB5C-2020C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Controller Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Handle color Applicable Cross-linked Polyethylene Pipe Applicable Polybutene pipe

SGD 47.71

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1310AIvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 47.71

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1310ABlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 47.71

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1310AOrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 49.11

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1713A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 49.11

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1713A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 49.11

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1713A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 49.97

1 Piece(s) 7 Day(s) or more 3/4B(20A)1713A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 49.97

1 Piece(s) 7 Day(s) or more 3/4B(20A)1713A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 49.97

1 Piece(s) 7 Day(s) or more 3/4B(20A)1713A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 58.42

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.516AIvoryPN15M kind-

SGD 58.42

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.516ABluePN15M kind-

SGD 58.42

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.516AOrangePN15M kind-

SGD 71.45

1 Piece(s) 7 Day(s) or more 3/4B(20A)2720AIvoryPN15M kind-

SGD 71.45

1 Piece(s) 7 Day(s) or more 3/4B(20A)2720ABluePN15M kind-

SGD 71.45

1 Piece(s) 7 Day(s) or more 3/4B(20A)2720AOrangePN15M kind-

SGD 58.42

1 Piece(s) 7 Day(s) or more 3/4B(20A)2216AIvory-Type J / Type J for Tap Water

SGD 58.42

1 Piece(s) 7 Day(s) or more 3/4B(20A)2216ABlue-Type J / Type J for Tap Water

SGD 58.42

1 Piece(s) 7 Day(s) or more 3/4B(20A)2216AOrange-Type J / Type J for Tap Water

SGD 71.45

1 Piece(s) 7 Day(s) or more 3/4B(20A)2720AIvory-Type J / Type J for Tap Water

SGD 71.45

1 Piece(s) 7 Day(s) or more 3/4B(20A)2720ABlue-Type J / Type J for Tap Water

SGD 71.45

1 Piece(s) 7 Day(s) or more 3/4B(20A)2720AOrange-Type J / Type J for Tap Water

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material CAC406 Applicable Fluid Water
Supply Side, Connection Type R Screws Control Side, Connection Type One-Touch Connection Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)