(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Double Lock Valve, WB1 Type, Taper Male Screw, Single-Touch Removable Handle, Made of Brass

Double Lock Valve, WB1 Type, Taper Male Screw, Single-Touch Removable Handle, Made of Brass

It can be connected to resin conduit using a single-action. The "double-lock structure" fixes firmly, and the "double-seal structure" eliminates risk of water leakage. The tapered male thread of this product can be connected to a flexible pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB1-1310A-S
WB1-1310B-S
WB1-1310C-S
WB1-1313A-S
WB1-1313B-S
WB1-1313C-S
WB1A-1316A-S
WB1A-1316B-S
WB1A-1316C-S
WB1A-2016A-S
WB1A-2016B-S
WB1A-2016C-S
WB1C-1316A-S
WB1C-1316B-S
WB1C-1316C-S
WB1C-2016A-S
WB1C-2016B-S
WB1C-2016C-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Controller Side, Plumbing Pipe Dia.
(Ø)
Nominal Dimension of Applicable Resin Pipe Handle color Applicable Cross-linked Polyethylene Pipe Applicable Polybutene pipe

SGD 38.85

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1310AIvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.85

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1310ABlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 38.85

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1310AOrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 40.26

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1713A(15A)IvoryType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 40.26

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1713A(15A)BlueType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 40.26

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)1713A(15A)OrangeType PN15M / Type M for Tap WaterType J / Type J for Tap Water

SGD 44.74

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)21.516AIvoryPN15M kind-

SGD 44.74

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)21.516ABluePN15M kind-

SGD 44.74

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)21.516AOrangePN15M kind-

SGD 48.59

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.516AIvoryPN15M kind-

SGD 48.59

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.516ABluePN15M kind-

SGD 48.59

1 Piece(s) 7 Day(s) or more 3/4B(20A)21.516AOrangePN15M kind-

SGD 44.74

1 Piece(s) 7 Day(s) or more 3/4B(20A)2216AIvory-Type J / Type J for Tap Water

SGD 44.74

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)2216ABlue-Type J / Type J for Tap Water

SGD 44.74

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)2216AOrange-Type J / Type J for Tap Water

SGD 48.59

1 Piece(s) 7 Day(s) or more [1/2B] 1/2B(15A)2216AIvory-Type J / Type J for Tap Water

SGD 48.59

1 Piece(s) 7 Day(s) or more 3/4B(20A)2216ABlue-Type J / Type J for Tap Water

SGD 48.59

1 Piece(s) 7 Day(s) or more 3/4B(20A)2216AOrange-Type J / Type J for Tap Water

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771BE Applicable Fluid Water
Supply Side, Connection Type R Screws Control Side, Connection Type One-Touch Connection Handle Shape Lever Handle
Operation Method Manual Max. Operating Pressure(MPa) 1.0 Use of Antifreeze Acceptable
Valve Supply Side / Control Side Swapping Acceptable Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)