(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Ciccolo-α Stainless Steel (SUS-304) 8000 Series SM Internal and External Screws

Ciccolo-α Stainless Steel (SUS-304) 8000 Series SM Internal and External Screws

Used widely to control flow rate in machinery and equipment related to chemistry, medical care, food, and marine products that demand economy, convenience, and resistance to corrosion. Panel installation, locking, and open angle indication are provided in one unit.

PDF

Japanese Only

 
Part Number
SM-8011
SM-8022
SM-8033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

SGD 137.62

1 Piece(s) 11 Day(s) or more 101/8B(6A)1/8B(6A)

SGD 137.62

1 Piece(s) 11 Day(s) or more 101/4B(8A)1/4B(8A)

SGD 148.96

1 Piece(s) 11 Day(s) or more 103/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS304 Applicable Fluid Water / Air / Oil
Primary Side (Supply Side) Connection Type A R(PT) Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Handle Shape Metal round handle
Body Lining No Operating Temperature Range(°C) -20::150 Operating Pressure 1.96MPa or Less

Frequently asked question (FAQ)

Question: Why is the fluid direction fixed?
Answer: Due to the structure of the needle valve, if the fluid flows from the secondary side, it may leak even in the fully closed state due to gravity.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)