S Series, 10K Type, Flange Type, Y-Shaped Strainer

Part Number

Configured Part Number is shown.

U10FT-250

 
Part Number
U10FT-250
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 250A(10B)250A(10B)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil / Gas / Chemical Shape Y-Shaped Nominal Pressure 10K
Material SCS13A Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Max. Operating Pressure(MPa) 1.4

Please check the type/dimensions/specifications of the part U10FT-250 in the S Series, 10K Type, Flange Type, Y-Shaped Strainer series.

Similar Part Numbers

Part Number
U10FT-125
U10FT-150
U10FT-200
U10FT-300
U10FT-65
U10FT-80
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 125A(5B)125A(5B)
Quote 150A(6B)150A(6B)
Quote 200A(8B)200A(8B)
Quote 300A(12B)300A(12B)
Quote 65A(2 1/2B)65A(2 1/2B)
Quote 80A(3B)80A(3B)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)