(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valve, S Series, 10K Type, Flanged

Gate Valve, S Series, 10K Type, Flanged

Stainless steel valve

[Features]
· Product is made of austenitic (Cr-Ni) stainless steel, which is highly corrosion resistant and durable.
· Two series (H&S) are available, taking into account different life cycle stages with different applications/purposes.
· Designed with strength balance in mind.
· The products of H series have been manufactured totally by lost wax casting considering the appearance of the whole equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
U10FS-15
U10FS-20
U10FS-25
U10FS-32
U10FS-40
U10FS-50
U10FS-65
U10FS-80
U10FS-100
U10FS-125
U10FS-150
U10FS-200
U10FS-250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

SGD 401.96

1 Piece(s) 6 Day(s) or more 15A(1/2B)15A(1/2B)

SGD 415.45

1 Piece(s) 6 Day(s) or more 20A(3/4B)20A(3/4B)

SGD 513.47

1 Piece(s) 6 Day(s) or more 25A(1B)25A(1B)

SGD 589.92

1 Piece(s) 6 Day(s) or more 32A(1 1/4B)32A(1 1/4B)

SGD 632.19

1 Piece(s) 6 Day(s) or more 40A(1 1/2B)40A(1 1/2B)

SGD 751.79

1 Piece(s) 6 Day(s) or more 50A(2B)50A(2B)

SGD 944.24

1 Piece(s) 6 Day(s) or more 65A(2 1/2B)65A(2 1/2B)

SGD 1,160.07

1 Piece(s) 6 Day(s) or more 80A(3B)80A(3B)

SGD 1,501.79

1 Piece(s) 6 Day(s) or more 100A(4B)100A(4B)

SGD 2,329.15

1 Piece(s) 6 Day(s) or more 125A(5B)125A(5B)

SGD 2,913.69

1 Piece(s) 6 Day(s) or more 150A(6B)150A(6B)

SGD 5,170.90

1 Piece(s) 6 Day(s) or more 200A(8B)200A(8B)

SGD 7,886.75

1 Piece(s) 6 Day(s) or more 250A(10B)250A(10B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Sluice Valve Types Internal Thread Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)