(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

H Series, 10K, Flanged, Globe Valve, JIS-Compliant End-to-End Dimension (JIS B 2011)

H Series, 10K, Flanged, Globe Valve, JIS-Compliant End-to-End Dimension (JIS B 2011)

[Features]
·Austenitic (Cr-Ni) stainless steel with excellent corrosion resistance and durability is used.
·We have a lineup of 2 series (H&S) that consider the life cycle according to the application and purpose.
·Designed with strength balance in mind. In consideration of the aesthetics of the entire device, the H series adopts the lost-wax manufacturing method.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
UFG-25
UFG-32
UFG-40
UFG-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

SGD 316.53

1 Piece(s) 6 Day(s) or more 25A(1B)25A(1B)

SGD 392.98

1 Piece(s) 6 Day(s) or more 32A(1 1/4B)32A(1 1/4B)

SGD 441.54

1 Piece(s) 6 Day(s) or more 40A(1 1/2B)40A(1 1/2B)

SGD 573.73

1 Piece(s) 6 Day(s) or more 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS13A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)