(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Sanitary Ferrule 45° Elbow (ZEQ-F)

Z Sanitary Ferrule 45° Elbow (ZEQ-F)

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZEQ-F-1S-304
ZEQ-F-1S-SU6L
ZEQ-F-1.5S-304
ZEQ-F-1.5S-SU6L
ZEQ-F-2S-304
ZEQ-F-2S-SU6L
ZEQ-F-2.5S-304
ZEQ-F-2.5S-SU6L
ZEQ-F-3S-304
ZEQ-F-3S-SU6L
ZEQ-F-4S-304
ZEQ-F-4S-SU6L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Fitting Material Nominal Outside Diameter
(Ø)

SGD 65.76

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3041S

SGD 81.80

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L1S

SGD 73.09

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3041.5S

SGD 96.44

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L1.5S

SGD 87.74

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3042S

SGD 120.87

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L2S

SGD 146.35

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3042.5S

SGD 183.13

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L2.5S

SGD 175.48

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3043S

SGD 262.50

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L3S

SGD 286.95

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3044S

SGD 415.11

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L4S

Loading...

  1. 1
 

Basic Information

Type Ferrule fitting Fitting Shape Ferrule 45° elbow Connection Type (between Equal Type/Dia. Fittings) Ferrule
Dia., Center Equal Dia. / concentric Surface Finish #320~#400 (buffing Polish finishing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)