(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Sanitary, Welding Eccentricity Reducer (ZRE-W)

Z Sanitary, Welding Eccentricity Reducer (ZRE-W)

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZRE-W-1.5SX1S
ZRE-W-1.5SX1S-SU6L
ZRE-W-2SX1S
ZRE-W-2SX1S-SU6L
ZRE-W-2SX1.5S
ZRE-W-2SX1.5S-SU6L
ZRE-W-2.5SX1S
ZRE-W-2.5SX1S-SU6L
ZRE-W-2.5SX1.5S
ZRE-W-2.5SX1.5S-SU6L
ZRE-W-2.5SX2S
ZRE-W-2.5SX2S-SU6L
ZRE-W-3SX1.5S
ZRE-W-3SX1.5S-SU6L
ZRE-W-3SX2S
ZRE-W-3SX2S-SU6L
ZRE-W-3SX2.5S
ZRE-W-3SX2.5S-SU6L
ZRE-W-4SX2S
ZRE-W-4SX2S-SU6L
ZRE-W-4SX2.5S
ZRE-W-4SX2.5S-SU6L
ZRE-W-4SX3S
ZRE-W-4SX3S-SU6L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRange of Nominal Outside Diameter Fitting Material Nominal Outside Diameter
(Ø)
Nominal Outside Diameter Second End
(φ)

SGD 47.46

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3041.5S1S

SGD 51.27

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L1.5S1S

SGD 55.19

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3042S1S

SGD 66.65

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L2S1S

SGD 49.75

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS3042S1.5S

SGD 66.65

1 Piece(s) 5 Day(s) or more 1.0S~2.0SSUS316L2S1.5S

SGD 82.04

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3042.5S1S

SGD 99.99

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L2.5S1S

SGD 65.45

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3042.5S1.5S

SGD 82.04

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L2.5S1.5S

SGD 61.53

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3042.5S2S

SGD 79.47

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L2.5S2S

SGD 89.73

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3043S1.5S

SGD 106.47

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L3S1.5S

SGD 87.17

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3043S2S

SGD 102.55

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L3S2S

SGD 83.39

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3043S2.5S

SGD 99.99

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L3S2.5S

SGD 158.96

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3044S2S

SGD 192.29

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L4S2S

SGD 153.84

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3044S2.5S

SGD 179.48

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L4S2.5S

SGD 128.19

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS3044S3S

SGD 153.84

1 Piece(s) 5 Day(s) or more 2.5S~4.5SSUS316L4S3S

Loading...

  1. 1
 

Basic Information

Type Weld-On Fittings Fitting Shape Eccentric Torre Juicer Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) Weld-On Dia., Center Reducing/Eccentricity Surface Finish #320~#400 (buffing Polish finishing)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)