(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Flexible Hose MTJ (Both End JIS Flange Type)

Flexible Hose MTJ (Both End JIS Flange Type)

Uses a metal hose suitable for vacuum applications. The ridge height and pitch are uniformly molded. Permanent strain is small, vibration absorption is excellent. Vacuum arrival time is equivalent to the pipe.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MTJ-0400500

 
Part Number
MTJ-0400500
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 383.84

1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Connecting Part Type Both ends JIS flanged type Types Flexible Tubes O.D.(Ø) 48.2
I.D.(Ø) 40 Minimum Bending Radius(mm) 90 Applicable Fluid Air (Vacuum)
Flange Material SUS304 Flexible Part Material SUS316L Flange JIS40
Length L 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)