Crown Light Eco Tube

Crown Light Eco Tube <Styrene Elastomer>

Semi-transparent tube that is very flexible and simplifies piping. Complies with the Japan Food Sanitation Law.

[Features]
· Compliant with Ministry of Health, Labor and Welfare Notification 20 (food hygiene), excluding n-heptane.
· Excellent cold and heat resistance.
· Easily withstands sterilization.
· Very flexible with simplifying piping.
· Being semi-transparent, fluid can be viewed while inside.
· Countermeasures against dioxins implemented.
· Superior ozone resistant characteristics

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
02-200-12-01
02-200-12-02-[1-29/1]M
02-200-13-01
02-200-13-02-[1-29/1]M
Part NumberVolume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Length Standard Length
(m)
Cut Length
(m)
5 Day(s) or more 16~2012~15Standard Length30-
4 Day(s) or more 16~2012~15Cutting-1 ~ 29
5 Day(s) or more 20~2015~15Standard Length30-
4 Day(s) or more 20~2015~15Cutting-1 ~ 29

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage Presence Material Styrene elastomer
Applicable Fluid Water / Air / Chemical Operating Environment Standard / Heat resistant / Oil Resistance / Cold Resistance / Ozone Resistance Color Translucent

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)