• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

LIFERON Pipe

LIFERON Pipe <Vinyl Chloride >

A translucent tube with superior weather and ozone resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
02-048-15-01-[1-49/1]M
02-048-15-02
02-048-20-01-[1-49/1]M
02-048-20-02
02-048-21-01-[1-39/1]M
02-048-21-02
02-048-22-01-[1-49/1]M
02-048-22-02
02-048-23-01-[1-29/1]M
02-048-23-02
Part NumberVolume DiscountDays to ShipCutting Service Usage O.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Operating Temperature Range
(°C)
Length Standard Length
(m)
Cut Length
(m)
4 Day(s) or more Presence16.5~207~7-40~70Cutting-1 ~ 49
5 Day(s) or more No16.5~207~7-40~70Standard Length50-
4 Day(s) or more Presence16~2010~10-40~70Cutting-1 ~ 49
5 Day(s) or more No16~2010~10-40~70Standard Length50-
4 Day(s) or more Presence18~2010~10-40~70Cutting-1 ~ 39
5 Day(s) or more No18~2010~10-40~70Standard Length40-
4 Day(s) or more Presence16~2012~15-40~70Cutting-1 ~ 49
5 Day(s) or more No16~2012~15-40~70Standard Length50-
4 Day(s) or more Presence20~2015~15-40~70Cutting-1 ~ 29
5 Day(s) or more No20~2015~15-40~70Standard Length30-

Loading...

  1. 1

Basic Information

Type Straight Material Vinyl Chloride Applicable Fluid Water / Air / Chemical
Operating Environment Standard / Heat resistant / Abrasion Resistance / Oil Resistance / Cold Resistance / Weather Resistance / Ozone Resistance / Chemical Resistance Color Translucent

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)