• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

NSP Fluororesin PFA Tube Scroll (It Is Millimeters in Size)

NSP Fluororesin PFA Tube Scroll (It Is Millimeters in Size)

Tube made from fluororesin (PFA) with excellent chemical resistance and heat resistance.* Scroll type

[Features]
· Capable of continuously molding long parts. ▪ It is a tube in which a thermofusion type fluororesin is pressed in.
· Pre-folded type and thick type are also available on demand.
· Purity.
· Chemical resistance property.
· Heat resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
NSP-16X13-[1-9/1]M
NSP-16X13-[10-200/10]M
NSP-16X14-[1-9/1]M
NSP-16X14-[10-200/10]M
NSP-18X15-[1-9/1]M
NSP-18X15-[10-200/10]M
NSP-18X16-[1-9/1]M
NSP-18X16-[10-200/10]M
NSP-19X16-[1-9/1]M
NSP-19X16-[10-200/10]M
Part NumberVolume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
NSP Length
(m)
(Reference) maximum operating temperature
(℃)
3 Day(s) or more 16~2013~151621 ~ 9260
3 Day(s) or more 16~2013~1516210 ~ 200260
3 Day(s) or more 16~2014~152101 ~ 9260
3 Day(s) or more 16~2014~1521010 ~ 200260
3 Day(s) or more 18~2015~153001 ~ 9260
3 Day(s) or more 18~2015~1530010 ~ 200260
3 Day(s) or more 18~2016~202401 ~ 9260
3 Day(s) or more 18~2016~2024010 ~ 200260
3 Day(s) or more 19~2016~202101 ~ 9260
3 Day(s) or more 19~2016~2021010 ~ 200260

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage Presence Material Fluororesin
Applicable Fluid Water / Air / Chemical / General Hydraulic Oil / Heat-transfer Oil Operating Environment Standard / Heat resistant Color Translucent
Material, Fluororesin PFA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)