(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Welding Saddle Fittings

Welding Saddle Fittings

A welding saddle fitting with low levels of angle misalignment thanks to the positioning projections, helping improve efficiency and keep costs down.

Part Number

Configured Part Number is shown.

Part Number
YWS-S40X15A-B
YWS-S40X15A-W
YWS-S40X25A-B
YWS-S40X25A-W
YWS-S50X15A-B
YWS-S50X15A-W
YWS-S50X25A-B
YWS-S50X25A-W
YWS-S65X20A-B
YWS-S65X20A-W
YWS-S65X25A-B
YWS-S65X25A-W
YWS-S65X32A-B
YWS-S65X32A-W
YWS-S65X40A-B
YWS-S65X40A-W
YWS-S80X20A-B
YWS-S80X20A-W
YWS-S80X25A-B
YWS-S80X25A-W
YWS-S80X32A-B
YWS-S80X32A-W
YWS-S80X40A-B
YWS-S80X40A-W
YWS-S80X50A-B
YWS-S80X50A-W
YWS-S100X20A-B
YWS-S100X20A-W
YWS-S100X25A-B
YWS-S100X25A-W
YWS-S100X32A-B
YWS-S100X32A-W
YWS-S100X40A-B
YWS-S100X40A-W
YWS-S100X50A-B
YWS-S100X50A-W
YWS-S100X65A-B
YWS-S100X65A-W
YWS-S125X25A-B
YWS-S125X25A-W
YWS-S125X32A-B
YWS-S125X32A-W
YWS-S125X40A-B
YWS-S125X40A-W
YWS-S125X50A-B
YWS-S125X50A-W
YWS-S125X65A-B
YWS-S125X65A-W
YWS-S150X25A-B
YWS-S150X25A-W
YWS-S150X32A-B
YWS-S150X32A-W
YWS-S150X40A-B
YWS-S150X40A-W
YWS-S150X50A-B
YWS-S150X50A-W
YWS-S150X65A-B
YWS-S150X65A-W
YWS-W40X15A-W
YWS-W40X25A-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMultipoint Piping - Branch Pipe Connection Type Surface Treatment Main Conduit Nominal Branch Pipe Nominal Types of Screw

SGD 7.91

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo1 1/2B(40A)1/2B(15A)Rc

SGD 8.45

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating1 1/2B(40A)1/2B(15A)Rc

SGD 13.29

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo1 1/2B(40A)1B(25A)Rc

SGD 14.65

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating1 1/2B(40A)1B(25A)Rc

SGD 11.60

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo2B(50A)1/2B(15A)Rc

SGD 12.20

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating2B(50A)1/2B(15A)Rc

SGD 13.84

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo2B(50A)1B(25A)Rc

SGD 15.35

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating2B(50A)1B(25A)Rc

SGD 12.66

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo2 1/2B(65A)3/4B(20A)Rc

SGD 13.91

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating2 1/2B(65A)3/4B(20A)Rc

SGD 14.28

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo2 1/2B(65A)1B(25A)Rc

SGD 15.72

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating2 1/2B(65A)1B(25A)Rc

SGD 17.33

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo2 1/2B(65A)1 1/4B(32A)Rc

SGD 19.14

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating2 1/2B(65A)1 1/4B(32A)Rc

SGD 18.41

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo2 1/2B(65A)1 1/2B(40A)Rc

SGD 19.67

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating2 1/2B(65A)1 1/2B(40A)Rc

SGD 13.29

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo3B(80A)3/4B(20A)Rc

SGD 14.65

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating3B(80A)3/4B(20A)Rc

SGD 14.75

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo3B(80A)1B(25A)Rc

SGD 16.16

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating3B(80A)1B(25A)Rc

SGD 18.33

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo3B(80A)1 1/4B(32A)Rc

SGD 20.03

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating3B(80A)1 1/4B(32A)Rc

SGD 20.21

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo3B(80A)1 1/2B(40A)Rc

SGD 22.73

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating3B(80A)1 1/2B(40A)Rc

SGD 21.28

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo3B(80A)2B(50A)Rc

SGD 23.91

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating3B(80A)2B(50A)Rc

SGD 13.91

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo4B(100A)3/4B(20A)Rc

SGD 15.35

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating4B(100A)3/4B(20A)Rc

SGD 15.46

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo4B(100A)1B(25A)Rc

SGD 16.99

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating4B(100A)1B(25A)Rc

SGD 19.04

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo4B(100A)1 1/4B(32A)Rc

SGD 20.84

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating4B(100A)1 1/4B(32A)Rc

SGD 21.28

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo4B(100A)1 1/2B(40A)Rc

SGD 25.52

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating4B(100A)1 1/2B(40A)Rc

SGD 22.82

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo4B(100A)2B(50A)Rc

SGD 26.85

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating4B(100A)2B(50A)Rc

SGD 26.51

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo4B(100A)2 1/2B(65A)Rc

SGD 30.73

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating4B(100A)2 1/2B(65A)Rc

SGD 16.25

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo5B(125A)1B(25A)Rc

SGD 17.69

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating5B(125A)1B(25A)Rc

SGD 19.95

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo5B(125A)1 1/4B(32A)Rc

SGD 21.56

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating5B(125A)1 1/4B(32A)Rc

SGD 23.10

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo5B(125A)1 1/2B(40A)Rc

SGD 27.76

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating5B(125A)1 1/2B(40A)Rc

SGD 24.98

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo5B(125A)2B(50A)Rc

SGD 30.00

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating5B(125A)2B(50A)Rc

SGD 28.02

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo5B(125A)2 1/2B(65A)Rc

SGD 32.41

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating5B(125A)2 1/2B(65A)Rc

SGD 16.88

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo6B(150A)1B(25A)Rc

SGD 18.50

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating6B(150A)1B(25A)Rc

SGD 20.58

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo6B(150A)1 1/4B(32A)Rc

SGD 22.37

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating6B(150A)1 1/4B(32A)Rc

SGD 24.71

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo6B(150A)1 1/2B(40A)Rc

SGD 29.37

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating6B(150A)1 1/2B(40A)Rc

SGD 27.22

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo6B(150A)2B(50A)Rc

SGD 31.62

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating6B(150A)2B(50A)Rc

SGD 29.37

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeNo6B(150A)2 1/2B(65A)Rc

SGD 33.87

1 Piece(s) 7 Day(s) or more 10[Butting] Branches Screwed TypeHot Zinc Plating6B(150A)2 1/2B(65A)Rc

SGD 8.45

1 Piece(s) 7 Day(s) or more 10[Butting] Branch Welding TypeHot Zinc Plating1 1/2B(40A)1/2B(15A)-

SGD 14.65

1 Piece(s) 7 Day(s) or more 10[Butting] Branch Welding TypeHot Zinc Plating1 1/2B(40A)1B(25A)-

Loading...

Basic Information

Type Branching(Branch Pipe Connection) Piping Fitting Shape Tee Material S25C
Applicable Fluid Water / Air / Steam / Gas / Oil Max. Operating Pressure(MPa) 2.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)