• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Flange Nut with Metal Spring Washer (Small)

Flange Nut with Metal Spring Washer (Small)

The corrugated spark washer is more elastic than general spring washers, therefore it is more effective at preventing loosening and have less rattling than spring washers. The single body structure contributes to saving effort.

Part Number

Configured Part Number is shown.

FNTLKPI-ST3W-M8

Part Number
FNTLKPI-ST3W-M8
Part NumberVolume DiscountDays to ShipRoHS
5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material SWCH Equivalent Surface Treatment Trivalent Chromate
Thread Type Metric coarse Applications, Functions Stop loosening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Trivalent White Locking Details Other special shapes

Please check the type/dimensions/specifications of the part FNTLKPI-ST3W-M8 in the Flange Nut with Metal Spring Washer (Small) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)