(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hex Nut 2 Types Machined【2,000 Pieces Per Package】

Hex Nut 2 Types Machined

[Materials] Brass Threaded
[Type]Metric Coarse, Application/Function: Standard
[Sales Unit] Box/Package, Standard Hex Nut, Two Types
[Nominal Thread (M)] 2 2.5 3 4 5 6 8 10 12 16
[Surface Treatment] None, Nickel Plating, Chrome Plating
[Surface Treatment](Details) None, Nickel Plating Chrome Plating

Part Number

Configured Part Number is shown.

HNT2C-BRH-M5

Part Number
HNT2C-BRH-M5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 322.32

2,000 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Material Brass Thread Type Metric coarse
Surface Treatment Chrome Plating Sales Unit Box/package Applications, Functions Standard
Surface Treatment (Details) Chrome Plating Hex Nut Type Type2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)