Weighted Spoke Safety Handle Wheel WSSH

Weighted Spoke Safety Handle Wheel WSSH

Equipped as standard with the SER folding grip for improved safety. Use with manufacturing machinery and labor saving equipment.

Part Number

Configured Part Number is shown.

Part Number
WSSH-160
WSSH-200
WSSH-250
Part NumberVolume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Accessory
38 Day(s) or more Compliant1605840Grip
38 Day(s) or more Compliant2006445Grip
38 Day(s) or more Compliant2486050Grip

Loading...

  1. 1

Basic Information

Handwheel Type Flat Spoke Handle, Material Cast Iron FC200 Mounting Section, Hole Machining No
Grip Presence Grip Type Folding type Handle Surface Treatment Black wrinkle baked finished
Grip Material Polypropylene Black Grip, Surface Treatment No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)