(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Idler Ring IDR

Idler Ring IDR

Can be used when sprocket idler is used in two rows. Use to fix the inner ring of the bearing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
IDR-40
IDR-50
IDR-60
IDR-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThickness L

SGD 6.59

1 Piece(s) 5 Day(s) or more 102.1

SGD 6.96

1 Piece(s) 5 Day(s) or more 106.1

SGD 7.99

1 Piece(s) 5 Day(s) or more 1010.8

SGD 8.67

1 Piece(s) 5 Day(s) or more 1014.7

Loading...

  1. 1

Basic Information

Type Idler Pins Material Steel SUM22 Surface Treatment Chrome Plating
Outer Diameter D(mm) 30 Shaft Hole Dia. d(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)