(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mega Flow × Coupling, for Aluminum Urethane Hose Use

Mega Flow × Coupling, for Aluminum Urethane Hose Use

Pressure loss, air leakage, and countermeasure can be simultaneously performed. For aluminum urethane hose use.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MFX-6.5H

Part Number
MFX-6.5H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.07

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Joint Type With One-Touch Couplings Male/Female Socket (female)
Body Material Aluminum Seal Material NBR (Nitrile Rubber) Applicable Fluid Compressed Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Temperature Range(°C) -5::60
Operating Pressure Range(MPa) ::1.5 Main Body Length A(mm) 77.0 Specifications Standard
Applicable Tube (Inner Diameter) φ6.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)