• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Stainless Steel, pull ring

Part Number

Configured Part Number is shown.

 
Part Number
MMLP010
MMLP020
Part NumberVolume DiscountDays to ShipWidth
(mm)
Dimension D
(φ)
5 Day(s) or more 4420.5
5 Day(s) or more 5627.5

Loading...

  1. 1

Basic Information

Main Body Type Recessed Type Main Body Material Stainless Steel Additional Function No
Main Body, Surface Treatment Mirror Surface Mounting Method Round hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)