Stainless Steel, Lancel Handle

Part Number

Configured Part Number is shown.

Part Number
S-675111
S-675131
S-675151
S-675901
Part NumberVolume DiscountDays to ShipPitch P
(mm)
5 Day(s) or more 94
5 Day(s) or more 114
5 Day(s) or more 139
5 Day(s) or more 79

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Main Body Material Stainless Steel Height(mm) 25 Additional Function No
Main Body, Surface Treatment HL Mounting Method Countersinks Handle Cross Sectional Shape Square shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)