(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Screw Pin Shackle

Stainless Steel Screw Pin Shackle

A simple shackle that can join chains, ropes, metal fittings, etc.
[Features]
・ Material: Stainless steel (SUS304)
・ Polished finish
[Applications]
・ Attach to a chain, etc., and attach to metal fittings for use

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MMSP080

 
Part Number
MMSP080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 8.33

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Type Shackle Wire diameter D(mm) 8 Working Load(kg) 250

Please check the type/dimensions/specifications of the part MMSP080 in the Stainless Steel Screw Pin Shackle series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)