(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hanging Pipe Fittings - Anti-Vibration Pads New Type

Hanging Pipe Fittings - Anti-Vibration Pads New Type

[Features]
· Rubber pad offering high general utility in such areas as antivibration band and vibration damping proofing of equipment.
▪·The material is EPDM

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10311-0019
A10311-0023
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength L
(mm)

SGD 67.69

1 Piece(s) 7 Day(s) or more 500 with Adhesive

SGD 62.06

1 Piece(s) 7 Day(s) or more 500 without Adhesive

Loading...

  1. 1

Basic Information

Type Fitting-related Components for Vibration Proofing Material EPDM (Ethylene propylene rubber) Thickness t(mm) 10
Width W(mm) 500 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)