(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Floor-Band Anti-Vibration Cross-Band

Floor-Band Anti-Vibration Cross-Band

[Features]
· Cross band for the floating SGP tube.
▪ With 3-mm rubber.
· Please use for horizontal piping on indoor floors.
▪ Prevents scratches on vibration-proof auxiliary and piping surface.
· Use A pins, screws, etc. for attachment.
· Colored chromate plated finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10532-0010
A10532-0039
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension H
(mm)

SGD 4.60

1 Piece(s) 5 Day(s) or more 45

SGD 4.60

1 Piece(s) 7 Day(s) or more 65

Loading...

  1. 1

Basic Information

Type Fittings for Vibration Proofing Main fit tube(or application tube)outside diameter(mm) 20~Less than 30 Material Steel
Applicable Tube Type SGP Pipe Surface Treatment Colored Chromate Coating. The size of diameter of steel pipe 20A
Compatible Pipe Outer Diameter(mm) 27.2 Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)