(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Urethane: CG Type Urethane for Copper Pipes

Urethane: CG Type Urethane for Copper Pipes

Hanging Band for Insulation of Hot/Cold Water Copper Piping

[Features]
· Hanging band for hot/cold water hanging copper piping insulation
· Band is electrogalvanized

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10641-0029
A10641-0033
A10641-0052
A10641-0067
A10641-0071
A10641-0103
A10641-0118
A10641-0122
A10641-0137
A10641-0141
A10641-0156
A10641-0175
A10641-0194
A10641-0207
A10641-0211
A10641-0226
A10641-0250
A10641-0264
A10641-0279
A10641-0283
A10641-0315
A10641-0320
A10641-0391
A10641-0442
A10641-0461
A10641-0599
A10641-0601
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Compatible Pipe Outer Diameter
(mm)
Heat-Retention Thickness T
(mm)

SGD 18.92

1 Piece(s) 10 Day(s) or more 1~Less than 108A9.5225

SGD 19.54

1 Piece(s) 10 Day(s) or more 1~Less than 108A9.5230

SGD 18.92

1 Piece(s) 10 Day(s) or more 10~Less than 2010A12.725

SGD 19.54

1 Piece(s) 10 Day(s) or more 10~Less than 2010A12.730

SGD 18.31

1 Piece(s) 10 Day(s) or more 10~Less than 2015A15.8820

SGD 19.54

1 Piece(s) 10 Day(s) or more 10~Less than 2015A15.8830

SGD 25.05

1 Piece(s) 10 Day(s) or more 10~Less than 2015A15.8840

SGD 19.54

1 Piece(s) 10 Day(s) or more 20~Less than 3020A22.2220

SGD 20.39

1 Piece(s) 10 Day(s) or more 20~Less than 3020A22.2225

SGD 22.53

1 Piece(s) 10 Day(s) or more 20~Less than 3020A22.2230

SGD 25.05

1 Piece(s) 10 Day(s) or more 20~Less than 3020A22.2240

SGD 20.13

1 Piece(s) 10 Day(s) or more 20~Less than 3025A28.5820

SGD 23.33

1 Piece(s) 10 Day(s) or more 20~Less than 3025A28.5830

SGD 25.80

1 Piece(s) 10 Day(s) or more 20~Less than 3025A28.5840

SGD 20.25

1 Piece(s) 10 Day(s) or more 30~Less than 4032A34.9220

SGD 21.98

1 Piece(s) 17 Day(s) or more 30~Less than 4032A34.9225

SGD 26.95

1 Piece(s) 10 Day(s) or more 30~Less than 4032A34.9240

SGD 21.98

1 Piece(s) 10 Day(s) or more 40~Less than 5040A41.2820

SGD 23.80

1 Piece(s) 10 Day(s) or more 40~Less than 5040A41.2825

SGD 26.17

1 Piece(s) 10 Day(s) or more 40~Less than 5040A41.2830

SGD 25.92

1 Piece(s) 10 Day(s) or more 50~Less than 6050A53.9820

SGD 27.09

1 Piece(s) 10 Day(s) or more 50~Less than 6050A53.9825

SGD 34.18

1 Piece(s) 10 Day(s) or more 70~Less than 8080A79.3820

SGD 36.15

1 Piece(s) 10 Day(s) or more 100~Less than 200100A104.7825

SGD 41.58

1 Piece(s) 10 Day(s) or more 100~Less than 200100A104.7840

SGD 20.39

1 Piece(s) 10 Day(s) or more 10~Less than 2019A19.0525

SGD 22.53

1 Piece(s) 10 Day(s) or more 10~Less than 2019A19.0530

Loading...

  1. 1

Basic Information

Type Urethane Band Material Steel Applicable Tube Type Hot and Cold Water Pipe of Copper Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)