(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hanging Pipe Fittings, Assembly Type without TN Tongue

Hanging Pipe Fittings, Assembly Type without TN Tongue

[Features]
· Assembly type hanging band for fire-resistant dual pipes (FDP).
· Diameter of compatible pipes can be changed in 3 steps.
· Zinc Plating Finish

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10167-0013
A10167-0032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)

SGD 4.67

1 Piece(s) 8 Day(s) or more 60~Less than 704061・63・65

SGD 5.31

1 Piece(s) 10 Day(s) or more 90~Less than 1006589・91・93

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Fire Resistant Dual Pipes
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)