(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Bracket / Hayauma Product / Triangle Bracket Stainless Steel Series

Standard Bracket / Hayauma Product / Triangle Bracket Stainless Steel Series

Lateral pipe equal angle hill-shaped copper type, stainless equal angle hill-shaped copper type triangular bracket

[Features]
This bracket does not require drilling, cutting, or welding, and improves work efficiency.
・Triangular brackets are products for supporting and fixing lateral pipes to the wall.
・Based on the pipe diameter and pipe mass, choose the bracket width and angle size from the following table

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A11183-0134
A11183-0149
A11185-0016
A11185-0035
A11185-0069
A11185-0073
A11185-0088
A11186-0013
A11186-0028
A11186-0066
A11186-0085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Size H X L
(mm)
Part number (Part number)

SGD 88.52

1 Piece(s) 14 Day(s) or more Steel[Zinc Plating] Roval350X350K3-350

SGD 95.92

1 Piece(s) 14 Day(s) or more Steel[Zinc Plating] Roval400X400K3-400

SGD 34.97

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)150X150K1-150

SGD 42.35

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)200X200K1-200

SGD 51.22

1 Piece(s) 5 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)200X200K2-200

SGD 58.10

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)250X250K2-250

SGD 65.49

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)300X300K2-300

SGD 61.23

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No150X150K1-150

SGD 74.29

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No200X200K1-200

SGD 104.12

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No250X250K2-250

SGD 118.24

1 Piece(s) 7 Day(s) or more Stainless Steel[No] No300X300K2-300

Loading...

  1. 1

Basic Information

Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)