(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Bracket, HAYAUMA , HAYAUMA Manufactured Products L Series

Standard Bracket, HAYAUMA , HAYAUMA Manufactured Products L Series

L-Shaped Bracket For Lateral Movement Pipe. For light items. Single Face Hole Type

[Features]
L-Shaped Bracket For Lateral piping.
▪ This is a lightweight item.
· Molten zinc plated finish.
· Zinc electroplated finish.
· Made of SUS304.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A10661-0017
A10661-0021
A10661-0036
A10661-0055
A10661-0060
A10661-0074
A10664-0019
A10664-0023
A10664-0038
A10664-0042
A10664-0057
A10664-0061
A12184-0013
A12184-0028
A12184-0032
A12184-0047
A12184-0051
A12184-0066
A12186-0018
A12186-0022
A12186-0037
A12186-0041
A12200-0038
A12200-0057
A12200-0061
A12201-0035
A12215-0011
A12215-0026
A12215-0045
A12215-0050
A12215-0064
A12215-0079
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Surface Treatment Size A
(mm)
Size B
(mm)
Specifications Screw Hole Hole Pitch
(mm)
Nail Hole Pitch
(mm)
Part number (Part number)

SGD 21.68

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)240180Holes on Single Sideφ11x5060-L-3404

SGD 25.65

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)360240Holes on Single Sideφ11x5060-L-3406

SGD 31.70

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)480360Holes on Single Sideφ11x5060-L-3408

SGD 43.16

1 Piece(s) 7 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)600480Holes on Single Sideφ11x5060-L-3410

SGD 21.68

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)150120Holes on Single Sideφ11x2530-L-3443

SGD 21.68

1 Piece(s) 6 Day(s) or more Steel[Zinc Plating] Hot zinc plating (dip plating)210150Holes on Single Sideφ11x2530-L-3464

SGD 110.16

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No240180Holes on Single Sideφ11x5060-L-3404

SGD 121.39

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No360240Holes on Single Sideφ11x5060-L-3406

SGD 136.05

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No480360Holes on Single Sideφ11x5060-L-3408

SGD 194.65

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No600480Holes on Single Sideφ11x5060-L-3410

SGD 110.16

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No150120Holes on Single Sideφ11x2530-L-3443

SGD 110.16

1 Piece(s) 11 Day(s) or more Stainless Steel[No] No210150Holes on Single Sideφ11x2530-L-3464

SGD 23.77

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating240180Holes on Single Side (Nail Holes)φ11x506060NL-3404

SGD 28.28

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating360240Holes on Single Side (Nail Holes)φ11x506060NL-3406

SGD 35.00

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating480360Holes on Single Side (Nail Holes)φ11x506060NL-3408

SGD 47.60

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating600480Holes on Single Side (Nail Holes)φ11x506060NL-3410

SGD 23.77

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating150120Holes on Single Side (Nail Holes)φ11x253030NL-3443

SGD 23.77

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating210150Holes on Single Side (Nail Holes)φ11x253030NL-3464

SGD 23.77

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating240180Holes on Single Side (Nail Holes)φ11x506030NFL-3404

SGD 28.28

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating360240Holes on Single Side (Nail Holes)φ11x506030NFL-3406

SGD 35.00

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating480360Holes on Single Side (Nail Holes)φ11x506030NFL-3408

SGD 47.60

1 Piece(s) 9 Day(s) or more SteelBright Chromate Plating600480Holes on Single Side (Nail Holes)φ11x506030NFL-3410

SGD 136.05

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No480360Holes on Single Side (Nail Holes)φ11x506060NL-3408

SGD 110.16

1 Piece(s) 10 Day(s) or more Stainless Steel[No] No150120Holes on Single Side (Nail Holes)φ11x253030NL-3443

SGD 110.16

1 Piece(s) 10 Day(s) or more Stainless Steel[No] No210150Holes on Single Side (Nail Holes)φ11x253030NL-3464

SGD 121.39

1 Piece(s) 14 Day(s) or more Stainless Steel[No] No360240Holes on Single Side (Nail Holes)φ11x506030NFL-3406

SGD 23.77

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating240180Holes on Single Sideφ11x5060-L-3404

SGD 28.28

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating360240Holes on Single Sideφ11x5060-L-3406

SGD 35.00

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating480360Holes on Single Sideφ11x5060-L-3408

SGD 47.60

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating600480Holes on Single Sideφ11x5060-L-3410

SGD 23.77

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating150120Holes on Single Sideφ11x2530-L-3443

SGD 23.77

1 Piece(s) 7 Day(s) or more SteelBright Chromate Plating210150Holes on Single Sideφ11x2530-L-3464

Loading...

  1. 1

Basic Information

Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)