(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Suspend Piping Fitting Speedy Pair Insulation

Suspend Piping Fitting Speedy Pair Insulation

[Features]
· A hanger bracket for refrigerant piping.
· Raising and lowering the hanger is possible by operating a single spring (bottom).
· Improved safety and operability by the integrated safety clip and retention spring on all screw rods.
· Locks automatically (by reactive force) by the safety clip as soon as the band is mounted.
·The bracket attaches to W 3/8 full-thread bars and also 8-/9-mm round rods.
· The W 3/8 all threaded rods are able to withstand 25-kg load.
· The resistance load of the 8-/9-mm round rod is 12 kg.
· A requisite safety clip has been included with all types to prevent the bands falling during construction.
·Epoxy resin electrodeposition coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
A12408-0018
A12408-0022
A12408-0220
A12408-0234
A12408-0249
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible Size Part number (Part number)

SGD 7.19

1 Piece(s) 7 Day(s) or more Commonly used for 3/8 to 5/8 1/2 to 3/4SG-46A

SGD 6.86

1 Piece(s) 7 Day(s) or more Commonly used for 5/8 to 1 5/8 to 11/8SG-51A

SGD 10.99

1 Piece(s) 7 Day(s) or more 35X70SG-3470A

SGD 10.24

1 Piece(s) 7 Day(s) or more 35X60SG-95A

SGD 7.41

1 Piece(s) 7 Day(s) or more 45X75SG-115A

Loading...

  1. 1

Basic Information

Type Hanging Band Material Steel Applicable Tube Type Copper Pipe
Surface Treatment Epoxy Resin Electrodeposition Coating Qty.(piece) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)